This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Our isolation amplifier improves the dependence of the primary-side current consumption on the input voltage by introducing our original digital modulation and demodulation technology, thereby contributing to lower power consumption and stabilization of the primary-side power supply design.
The figures below show the input-voltage dependency of the primary-side circuit current of the TLP7820 and competitor's conventional products. The TLP7820 improves the input-voltage dependency of the primary current and reduces the maximum circuit current.
The figures below show the sinusoidal wave input-voltage waveform of the TLP7820 and competitor's conventional products, and the fluctuation of the primary circuit current in conjunction with the sinusoidal wave input-voltage waveform.
By improving the input-voltage dependency, the TLP7820 maintains a constant circuit current even when the input voltage fluctuates, enabling more stable circuit operation.
Stock Check & Purchase
require 3 characters or more.