This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
There are two types of control signal input: high active (IGBT is ON when the input signal is High) and low active (IGBT is ON when the input signal is Low). Our photocouplers for IPM interfaces are aligned with buffer output (output signal High with LED signal ON) for high active IPM, and inverter output (output Low with LED signal ON) for low active IPM.
Stock Check & Purchase
require 3 characters or more.