DCL340L0B

New Product

Standard Digital Isolators

Description

Feature Low power / Compact package / 25Mbps mid speed / 4 channel
Application Scope Factory automation / PLC / Field Equipment
Number of Circuits 4
Configuration Forward:4,Reverse:0
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name P-SSOP16-0405-0.64-001
Package Image Toshiba DCL340L0B Standard Digital Isolators product P-SSOP16-0405-0.64-001 package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.0×1.75
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 125 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage [BVS] (Min) BVS t=60sec 3000 Vrms
Common mode transient immunity[CMTI] (Min) CMTI - 30 kV/μs
Data transfer rate (Max) - - 25 Mbps
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2026

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
DCL340L0B(T,E 3500 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open