※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The model 15 On-Chip Debug Emulation System is an old type of the On-Chip Debug Emulation System.
The model 15 On-Chip Debug Emulation System is comprised of the Integrated Development Environment, model 15 controller, On-Chip Debug emulator and accessories.
| Host interface | Ethernet, RS-232C (25pin straight cable) | |
|---|---|---|
| Emulation memory | Memory on target board | |
| Event | Number of points | 8 points |
| Comparison items | Address, data, status, external input | |
| Comparison conditionscondition | match, unmatch, range | |
| Pass count | 1 to 256 times | |
| Event trigger actions | Break, trace control, timer control, external trigger output | |
| Event combinations | AND, OR, sequential | |
| Hardware break |
4 points | |
| Software break | 1024 points | |
| Trace memory Capacity | 256 frames (Note) | |
| Trace memory Modes | free trace, trigger trace, overwriting prohibit, overflow stop | |
| Trace items | PC address, data address, data value, status, external output, external input, event | |
| Timer measurement | Run timer: 1 channel, Lap timer: 1 channel | |
| Memory access | Memory display during program execution | 64 bytes |
| Memory rewrite during program execution | - | |
| Program variables | Program variables | Binary, octal, decimal, or hexadecimal display can be selected for each variable. |
| Registration | Variables, arrays, structures and unions can be registered by the elements. | |
| Sauce display | - Source - Source + assembler code - Source + assembler code + machine language |
|
| External output | 1 line | |
| External input | 1 line | |
| Performance analysis: Module time measurement | - | |
| Performance analysis: Coverage measurement | - | |
| Flash programming/security feature | External Flash memory can be programmed during debugging. | |
(Note) There are some cases where the trace memory capacity varies by a tracing condition or operating status.
Product Configuration and Appearance
Product Configuration and Appearance
Content of Product
BM92CZ26XB0A-M15
About Emulation Operating Voltage/Frequency
Any operating frequency and operating voltage in the device operation assurance range is available.
Note that the power/clock cannot be supplied from the emulator to the target system.
RTE model 15
RTE Controller model 15 is a control unit to set up RTE model 15 system. Using RTE Controller model 15 together with an emulation pod and a debugger, enables sophisticated debugging.
Contents of the product package
| Power supply | AC100V - 240V |
|---|---|
| Power supply frequency |
50Hz - 60Hz |
| External Dimensions | 136(H)*130(W)*320(D)mm |
| Weight | approx. 2.7kg |
A communication cable/communication connector is used for connecting an emulator to a target system.
The communication cable/communication connector is a product made by Samtec,Inc.
Communication cable
| Name | Part Number |
|---|---|
| Communication cable |
FFSD-10-D-07.00-01-N |
Communication Connector
| Name | Part Number |
|---|---|
| Communication connector |
FTSH-110-01-F-DV-EJ |