This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
U-MOSIX/VIII-H offers industry-leading performance by integrating superior trench processing and packaging technologies. This system can replace the area of the conventional power MOSFET, thereby contributing to miniaturization of the power system.
By adopting this series, we have improved the trade-off curve between on-resistance and capacitance characteristics. We have achieved superior performance compared to our competitors.
Stock Check & Purchase
require 3 characters or more.