Description

Polarity N-ch
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOT-323 (USM)
Package Image Toshiba 2SK2034 Small-signal MOSFET product USM package image
JEITA SC-70
Package Code SOT-323
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate-Source voltage VGSS 10 V
Drain current ID 100 mA

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 1.5 V
Gate threshold voltage (Min) Vth - 0.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 12 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open