TPCP8205-H

Not Recommended for New Design

Power MOSFET (N-ch dual)

Description

Application Scope Motor Drivers / Mobile Equipments
Polarity N-ch×2
Generation U-MOSⅥ-H
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PS-8
Package Image Toshiba TPCP8205-H Power MOSFET (N-ch dual) product PS-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1/Q2) VDSS 30 V
Gate-Source voltage (Q1/Q2) VGSS +/-20 V
Drain current (Q1/Q2) ID 6.5 A
Power Dissipation PD 1.48 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1/Q2) (Max) Vth - 2.3 V
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=4.5V 29
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=10V 26
Input capacitance (Q1/Q2) (Typ.) Ciss - 830 pF
Total gate charge (Q1/Q2) (Typ.) Qg VGS=10V 13.8 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2015

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open