This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba's eFuse ICs incorporate a variety of high-performance, high-precision protective functions that are not possible with conventional fuses. Compared to the functions realized by using discrete passive components or a combination of multiple ICs, this unique benefit contributes to higher quality, lower cost by reducing the number of components, and miniaturization by reducing the mounting area. This product is also effective in reducing maintenance costs and recovery time required for repair because it can be used repeatedly.
Toshiba's eFuse ICs also offer high-speed short-circuit protection, high-precision overcurrent protection, high-precision overvoltage clamping, reverse current blocking function, slew-rate control, and thermal shutdown, all of which were not possible with conventional fuses. In addition, Toshiba eFuse ICs have gained the International Safety Standard (IEC 62368-1) certification for their contribution to simplification of robust design, and low-cost maintenance, including repair and maintenance.
Stock Check & Purchase
require 3 characters or more.