200W AC-DC Power Supply

This reference design provides specification, block diagram and PCB layout data of DC24V/200W AC-DC power supply suitable for consumer applications and embedded power supply.

Block diagram of 200W AC-DC power supply.

Features

  • Total efficiency : 93.5%(Vin=230V, 100% load)
  • Outline size : 225mm x 120mm x 65mm(including the base plate under the PCB and the heatsinks)
  • Provides appropriate power MOSFETs and photocouplers totally.

Description

Input voltage AC 90 to 264V
Output voltage DC 24V
Output power 200W
Circuit topology PFC, LLC + Synchronous Rectification
Efficiency curves of 200W AC-DC power supply.
Efficiency curves

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Portion Usage Description
Power MOSFET (N-ch 500V<VDSS≤700V) PFC・1,Primary side・2 N-ch MOSFET, 650 V, 0.29 Ω@10V, TO-220SIS, DTMOSⅤ
Power MOSFET (N-ch single 30V<VDSS≤60V) Secondary side・2 N-ch MOSFET, 60 V, 0.0095 Ω@10V, SOP Advance, U-MOSⅨ-H
Photocoupler (phototransistor output) Communication between primary side and secondary side・2 Photocoupler (phototransistor output), DC input, 5000 Vrms, DIP4(TLP785F)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open