※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
With the rapid rise of generative AI, demand for high-performance AI servers is growing. This reference design provides a 3kW power supply for AI servers with high power requirements. By incorporating our surface-mount SiC MOSFETs, it achieves high power density.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
Click on components for more details
| Input power supply voltage | AC 180V to 264V |
|---|---|
| Output voltage | DC 50V |
| Output power | 3kW |
| Circuit topology | Semi-Bridgeless PFC, Phase-Shift Full-Bridge + Synchronous Rectification, ORing Circuit for Output |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Power SiC MOSFETs | PFC Circuit・2 | N-ch SiC MOSFET, 650 V, 0.092 Ω(typ.)@18 V, DFN 8×8, 3rd Gen. | |
| SiC Schottky barrier diode | PFC Circuit・2 | 650 V/12 A SiC Schottky Barrier Diode, DFN8×8 | |
| Power SiC MOSFETs | PSFB Circuit・4 | N-ch SiC MOSFET, 650 V, 0.027 Ω(typ.)@18 V, TOLL, 3rd Gen. | |
| Power MOSFET (N-ch 150V<VDSS≤250V) | PSFB Circuit・12 | N-ch MOSFET, 200 V, 0.029 Ω@10V, DSOP Advance, U-MOSⅧ-H | |
| Power MOSFET (N-ch single 60V<VDSS≤150V) | ORing Circuit・6 | N-ch MOSFET, 80 V, 0.0019 Ω@10V, SOP Advance(E), U-MOSⅩ-H | |
| Standard Digital Isolators | PSFB Circuit・1 | HIGH SPEED QUAD CHANNEL DIGITAL ISOLATORS, High-speed, 150 Mbps, 5000 Vrms, 16pin SOIC Wide body |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.