TK1R4S04PB

Power MOSFET (N-ch single 30V<VDSS≤60V)

  • Related Reference Design(1)

Description

Application Scope Automotive / Motor Drivers / DC-DC Converters / Switching Voltage Regulators
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name DPAK+
Package Image Toshiba TK1R4S04PB Power MOSFET (N-ch single 30V&lt;VDSS&le;60V) product DPAK+ package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 40 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 120 A
Power Dissipation PD 180 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.0 V
Gate threshold voltage (Min) Vth - 2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 1.9
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 1.35
Input capacitance (Typ.) Ciss - 5500 pF
Total gate charge (Typ.) Qg VGS=10V 103 nC
Reverse recovery time (Typ.) trr - 100 ns
Reverse recovery charge (Typ.) Qrr - 100 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2016

Aug,2023

Oct,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Stock Check Search
TK1R4S04PB,LQ 2000 Yes -
TK1R4S04PB,LXHQ 2000 - Yes Yes

Reference Design

Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
We developed an automotive body motor control circuit that supports sensorless vector control using SmartMCD™, a gate driver IC with a built-in microcontroller. This reference design provides explanations of design points of various circuits, design data, and usage methods.

Applications

Advanced Driver-Assistance Systems (ADAS)
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.
IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.
Automotive LED Headlamp
Such as reduction of power consumption and miniaturization of circuit boards are important in designing LED headlamp. Toshiba provides information on a wide range of semiconductor products suitable for LED matrix control units, power supply units, etc., along with circuit configuration examples.
Automotive Power Slide Door
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in power sliding door. Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive Electric Pump (Water/Oil)
Such as ensuring
tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive DC-DC Converter
Such as reduction of power consumption and miniaturization are important in designing DC-DC converter. Toshiba provides information on a wide range of semiconductor products suitable for step-up or step-down DC-DC converter units, etc., along with circuit configuration examples.
Automotive USB Power Charger
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing USB power charger. Toshiba provides information on a wide range of semiconductor products suitable for circuit for cigar socket or accessory circuits, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Head-up Display (HUD)
Such as reduction of noise on signal line, reduction of power consumption and miniaturization are important in designing head-up display. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Brake Control
Such as reduction of power consumption and miniaturization are important in designing brake control. Toshiba provides information on a wide range of semiconductor products suitable for brake actuator unit, motor driving unit and power supply units, etc., along with circuit configuration examples.
Transmission Management
Such as reduction of power consumption and miniaturization are important in designing transmission management. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, mechanical relay drive units, etc., along with circuit configuration examples.
Automotive Engine Control
Such as reduction of power consumption and miniaturization are important in designing engine control. Toshiba provides information on a wide range of semiconductor products suitable for power management circuit, injector drive circuit, actuator drive circuit, etc., along with circuit configuration examples.
Automotive Junction Box
Such as reduction of power consumption and miniaturization are important in junction box. Toshiba provides information on a wide range of semiconductor products suitable for mechanical relay system, semiconductor relay system, etc., along with circuit configuration examples.
Electric Power Steering
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Radiator Fan
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Automotive V2X
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open