TLP5214

Photocoupler (photo-IC output)

Description

Feature 2.3mm low-profile package / Creepage and clearance 8mm / High temperature 110 degC operation
Application Scope Factory automation / Inverter / PV inverter
Function IGBT driver
Number of Circuits 1
Output Interface totem-pole(BUF)
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO16L
Package Image Toshiba TLP5214 Photocoupler (photo-IC output) product SO16L package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×10.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC -0.5 to 35 V
Operating Temperature Topr -40 to 110 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 50 ns
Isolation voltage BVS t=60sec 5000 Vrms
Common mode transient immunity CMH / CML - +/-35 kV/μs
ICC (Max) ICC - 3.5 mA
threshold input current(L/H) IFLH - 6 mA
Output Current Iout (peak) (Max) IOP - +/-4.0 A
Propagation delay time (H/L)(Max) tpHL - 150 ns
Propagation delay time (L/H)(Max) tpLH - 150 ns
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 30 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 15 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Jun,2026

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS VDE Stock Check Search
TLP5214(D4-TP,E 1500 Yes Yes
TLP5214(TP,E 1500 Yes -

Applications

PV Inverter for Household Use
Such as high efficiency and miniaturization are important in designing PV inverter for household use. Toshiba provides information on a wide range of semiconductor products suitable for convertercircuit unit, inverter circuit unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open