TLP5231

Photocoupler (photo-IC output)

  • Related Reference Design(1)

Description

Feature 2.5A peak current / Power device desaturation detection / Power device soft gate turn-off / Isolated fault status feedback
Application Scope Factory automation / Inverter / PV inverter
Function Power device pre-driver
Number of Circuits 1
Output Interface totem-pole(BUF)
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO16L
Package Image Toshiba TLP5231 Photocoupler (photo-IC output) product SO16L package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×10.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC2-VEE -0.5 to 35 V
Operating Temperature Topr -40 to 110 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 150 ns
Isolation voltage BVS t=60sec 5000 Vrms
Common mode transient immunity CMH / CML - +/-25 kV/μs
ICC2 (Max) ICC2 - 10.2 mA
IEE (Max) IEE - -9.2 mA
threshold input current(H/L) IFHL - 3.5 mA
Output Current Iout (peak) (Max) IOP - +/-2.5 A
Propagation delay time (H/L)(Max) tpHL - 300 ns
Propagation delay time (L/H)(Max) tpLH - 300 ns
Supply Voltage(under Recommended Operating Conditions)(Max) VCC2-VE - 23.5 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC2-VE - 15.0 V
Supply Voltage(under Recommended Operating Conditions)(Max) VE-VEE - -6.5 V
Supply Voltage(under Recommended Operating Conditions)(Min) VE-VEE - -15.0 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Mar,2026

Sep,2026

Sep,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TLP5231(D4-TP,E 1500 Yes
TLP5231(TP,E 1500 Yes

Reference Design

This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have increasingly replaced conventional Si power devices in power converters, such as industrial motor drives and railway traction inverters, to reduce size and power loss.
This gate driver is designed to drive such modules safely and includes multiple protection functions. It uses the pre-driver coupler TLP5231 together with external buffer MOSFETs, enabling large gate-drive current while providing isolation for high-current/high-voltage SiC MOSFET modules. The design offers a two-channel configuration (high-side and low-side) on a compact 62 mm × 100 mm board that can be integrated into our Dual MOSFET modules.
We also provide key design considerations, usage and adjustment guidance for each circuit block, along with circuit diagrams and PCB pattern information to support your design work. Note: new designs using 2SC6026MFV are Not Recommended for New Design (NRND) as of April 26.

Applications

IH Cooking Heater
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH cooking heater. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, current detecting unit, etc., along with circuit configuration examples.
IH Rice Cooker
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
PV Inverter for Household Use
Such as high efficiency and miniaturization are important in designing PV inverter for household use. Toshiba provides information on a wide range of semiconductor products suitable for convertercircuit unit, inverter circuit unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open