TLP785F

Photocoupler (phototransistor output)

  • Related Reference Design(1)

Description

Feature Creepage and clearance 8mm
Application Scope Communication interface / Power supply / AC main voltage detection
Function General-purpose
Number of Circuits 1
Input type DC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP4(TLP785F)
Package Image Toshiba TLP785F Photocoupler (phototransistor output) product DIP4(TLP785F) package image
Pins 4
Mounting Through Hole
Width×Length×Height
(mm)
4.6×10.16×3.5
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.06 A
Operating Temperature Topr -55 to 110

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.4 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
Current Transfer Ratio (Max) CTR IF=5mA
VCE=5V
rank=-
600 %
Current Transfer Ratio (Min) CTR IF=5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2018

Dec,2025

Aug,2026

Aug,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS CTR_RANK VDE Stock Check Search
TLP785F(BL-TP7,F 4000 Yes BL (200%-600%) -
TLP785F(BLL-T7,F 4000 Yes BLL(200%-400%) -
TLP785F(D4-TP7,F 4000 Yes - Yes
TLP785F(D4B-T7,F 4000 Yes BLL(200%-400%) Yes
TLP785F(D4BLT7,F 4000 Yes BL (200%-600%) Yes
TLP785F(D4GBT7,F 4000 Yes GB(100%-600%) Yes
TLP785F(D4GHT7,F 4000 Yes GRH(150%-300%) Yes
TLP785F(D4GLT7,F 4000 Yes GRL(100%-200%) Yes
TLP785F(D4GRT7,F 4000 Yes GR(100%-300%) Yes
TLP785F(D4Y-T7,F 4000 Yes Y(50%-150%) Yes
TLP785F(D4YHT7,F 4000 Yes YH(75%-150%) Yes
TLP785F(GB-TP7,F 4000 Yes GB(100%-600%) -
TLP785F(GR-TP7,F 4000 Yes GR(100%-300%) -
TLP785F(GRH-T7,F 4000 Yes GRH(150%-300%) -
TLP785F(GRL-T7,F 4000 Yes GRL(100%-200%) -
TLP785F(TP7,F 4000 Yes - -
TLP785F(Y-TP7,F 4000 Yes Y(50%-150%) -
TLP785F(YH-TP7,F 4000 Yes YH(75%-150%) -

Reference Design

Block diagram of 200W AC-DC power supply.
200W AC-DC Power Supply
This reference design provides specification, block diagram and PCB layout data of DC24V/200W AC-DC power supply suitable for consumer applications and embedded power supply.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open