XPH4R10ANB

Power MOSFET (N-ch single 60V<VDSS≤150V)

Description

Application Scope DC-DC Converters / Automotive / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅧ-H
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name SOP Advance(WF)
Package Image Toshiba XPH4R10ANB Power MOSFET (N-ch single 60V&lt;VDSS&le;150V) product SOP Advance(WF) package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×0.95
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 100 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 70 A
Power Dissipation PD 170 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.5 V
Gate threshold voltage (Min) Vth - 2.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 6.2 mΩ
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 4.1 mΩ
Input capacitance (Typ.) Ciss - 4970 pF
Total gate charge (Typ.) Qg VGS=10V 75 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2021

Jul,2021

Aug,2024

Aug,2024

Mar,2023

Jul,2025

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Stock Check Search
XPH4R10ANB,L1Q 5000 Yes -
XPH4R10ANB,L1XHQ 5000 - Yes Yes

Applications

Automotive LED Headlamp
Such as reduction of power consumption and miniaturization of circuit boards are important in designing LED headlamp. Toshiba provides information on a wide range of semiconductor products suitable for LED matrix control units, power supply units, etc., along with circuit configuration examples.
Automotive DC-DC Converter
Such as reduction of power consumption and miniaturization are important in designing DC-DC converter. Toshiba provides information on a wide range of semiconductor products suitable for step-up or step-down DC-DC converter units, etc., along with circuit configuration examples.
Automotive Engine Control
Such as reduction of power consumption and miniaturization are important in designing engine control. Toshiba provides information on a wide range of semiconductor products suitable for power management circuit, injector drive circuit, actuator drive circuit, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open