※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
New Product
TXZ+4E
| Description |
The TMPM4L Group is a microcontroller for single-motor control applications, featuring an Arm® Cortex®-M4 core with an FPU and operating at up to 80 MHz. It integrates 256 KB or 128 KB of code flash memory, 64 KB of data flash memory[1], and 36 KB of RAM. The product lineup includes four package options ranging from 44 to 64 pins. The devices incorporate dedicated motor-control hardware, including the Advanced Vector Engine 2 (A-VE2), Advanced Programmable Motor Driver Circuit 2 (A-PMD2), Advanced Encoder Input Circuit 2 (A-ENC2), and a 12-bit ADC, to support motor control processing. These features help achieve highly efficient and precise single-motor control while reducing CPU load. For enhanced security, the TMPM4L Group incorporates Chip Protection (CPRO), Secure Access Memory (SAM), and Non-Releasable Flash Protection (NRFP). These features contribute to improved system reliability in a wide range of applications, including IoT devices. In addition, the devices provide general-purpose communication interfaces such as UART, SPI, and I2C, as well as a Serial Memory Interface (SMIF) for external memory connectivity. Supporting an operating voltage range of 2.7 V to 5.5 V, the TMPM4L Group also features a built-in high-speed oscillator with ±1% accuracy. This eliminates the need for external oscillator components and helps reduce the overall component count. Furthermore, the devices support low-power battery-operated applications through the implementation of the STOP2 low-power mode. [1] Available only on products equipped with 128 KB of code flash memory. * |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
| Dry Packed Products | Available |
|
* |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. |
| Toshiba Package Name | P-LQFP44-1010-0.80-003 |
|---|---|
| Package Image |
|
| Pins | 44 |
| Mounting | Surface Mount |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
*1 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M4L | - |
| Architecture | Arm v7M | - |
| Number of bits | 32 | bit |
| ROM size | 256 | Kbyte |
| ROM type | Flash | - |
| RAM size | 36 | Kbyte |
| Internal data bus width | 32 | bit |
| Interrupt function | 72 | - |
| Number of External interrupt pins | 9 | pins |
| Number of IN ports | 0 | port |
| Number of OUT ports | 1 | port |
| Number of I/O ports | 30 | port |
| DMA controllers | 28 | ch |
| DMA controllers units | 1 | units |
| UART | 4 | ch |
| I2C | 1 | ch |
| TSPI | 2 | ch |
| Serial Memory Interface | 1 | ch |
| Security & Encryption | NRFP , SAM | - |
| vector engine | Available | - |
| Comparator | 6 | ch |
| 3-phase PWM output | 1 | ch |
| A/D converters(12bit) | 8 | ch |
| Number of A/D converter(12bit) units | 2 | units |
| D/A converters(8bit) | 2 | ch |
| 32bit timer/counter(32bit mode) | 5 | ch |
| 32bit timer/counter(16bit mode) | 10 | ch |
| watchdog timer | Available | - |
| Power-on reset circuit | Available | - |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| Standby function | IDLE / STOP1 / STOP2 | - |
| On-chip debug function | Available | - |
| CRC Calculation circuit | Y | - |
| RAM PARITY | Available | - |
| incremental encoder input | 1 | ch |
| Internal High speed Oscillator(IHOSC) | Available | - |
| Storage temperature | -55 to 125 | ℃ |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 5.5 | 1 to 80 | -40 to 105 |
Contact us
Contact usFrequently Asked Questions
FAQs