Description |
TMPM3H group(2) products contained 128 KB to 512KB of code Flash memory, and 32 KB of data Flash memory, and it developed the package of 64 pins to 144 pins. This microcontroller can use for a home appliance, OA, housing equipment, AV equipment, motor control and industrial apparatus, etc. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Dry Packed Products | Available |
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
Toshiba Package Name | P-LQFP80-1212-0.50-003 |
---|---|
Package Image |
![]() |
Pins | 80 |
Mounting | Surface Mount |
Property | Value | Unit |
---|---|---|
Group Name | M3H | - |
Number of bits | 32 | bit |
ROM size | 512 | Kbyte |
ROM type | Flash | - |
Data flash | 32 | Kbyte |
RAM size | 64 | Kbyte |
Internal data bus width | 32 | bit |
Interrupt function | 151 | - |
Number of External interrupt pins | 15 | pins |
Number of IN ports | 4 | port |
Number of OUT ports | 1 | port |
Number of I/O ports | 67 | port |
DMA controllers | 62 | ch |
UART | 6 | ch |
I2C | 3 | ch |
TSPI | 4 | ch |
Comparator | 1 | ch |
3-phase PWM output | 1 | ch |
A/D converters(12bit) | 10 | ch |
D/A converters(8bit) | 2 | ch |
32bit timer/counter(32bit mode) | 8 | ch |
32bit timer/counter(16bit mode) | 16 | ch |
RTC | 1 | ch |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
Standby function | IDLE / STOP1 / STOP2 | - |
On-chip debug function | Available | - |
trace func | Available | - |
CRC Calculation circuit | Y | - |
RAM PARITY | Available | - |
Clock output | 1 | ch |
Remote_control receiving circuit | 1 | ch |
incremental encoder input | 1 | ch |
Internal High speed Oscillator(IHOSC) | Available | - |
Storage temperature | -55 to 125 | ℃ |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 5.5 | 1 to 80 | -40 to 85 | 0.0125 |
Contact us
Contact usFrequently Asked Questions
FAQs