TMPM3HNF10BFG

TXZ+3A

Description

Description TMPM3H group (2) microcontrollers have 512KB to 1MB of code Flash memory, 32KB of data Flash memory and 130KB (Note 1) of RAM, and are deployed in 64 to 144 pins package.
These products with 1MB of code Flash memory have two separate areas of 512KB each.
This composition allows instructions to be read from one area, while the updated code is programmed into the other area in parallel. Finally, the firmware rotation function is realized by Area Swap Function (Note 2).
These products can be operated o condition, maximum operation frequency of CPU core: 120 MHz, maximum operation temperature: 105°C. Accuracy of their oscillator is 1% or less.
TMPM3H group (2) microcontrollers can be widely used for OA equipment, industry equipment, motor control equipment, and consumer equipment such as home appliance, AV equipment and housing and facility equipment, etc.

Note 1: Backup RAM (2KB) included
Note 2: TMPM3HNFDBFG is not supported.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-LQFP100-1414-0.50-002
Package Image Toshiba TMPM3HNF10BFG TXZ+3A product P-LQFP100-1414-0.50-002 package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M3H -
Number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
Data flash 32 Kbyte
RAM size 130 Kbyte
Internal data bus width 32 bit
Interrupt function 162 -
Number of External interrupt pins 19 pins
Number of IN ports 4 port
Number of OUT ports 1 port
Number of I/O ports 92 port
DMA controllers 62 ch
DMA controllers units 2 units
UART 8 ch
I2C 3 ch
TSPI 4 ch
Comparator 1 ch
3-phase PWM output 1 ch
A/D converters(12bit) 17 ch
Number of A/D converter(12bit) units 2 units
D/A converters(8bit) 2 ch
32bit timer/counter(32bit mode) 8 ch
32bit timer/counter(16bit mode) 16 ch
RTC 1 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
trace func Available -
CRC Calculation circuit Y -
RAM PARITY Available -
Remote_control receiving circuit 1 ch
incremental encoder input 1 ch
Internal High speed Oscillator(IHOSC) Available -
LCD Display Control Circuit (SEG) 32 -
LCD Display Control Circuit (COM) 4 -
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 1 to 120 -40 to 105 0.00833
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open