Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Example of a driving circuit for brushed motor with rotation switching function by H-bridge using MOSFETs
Part number | TPWR6003PL | TPWR8004PL | TPHR8504PL | TPHR7404PU | TPH2R408QM | TPH4R008QM | TK5R1P08QM | TK6R9P08QM | |
---|---|---|---|---|---|---|---|---|---|
Package | DSOP Advance | SOP Advance SOP Advance(N) |
DPAK | ||||||
VDSS [V] | 30 | 40 | 40 | 40 | 80 | 80 | 80 | 80 | |
ID [A] | 150 (412*) | 150 (340*) | 150 (340*) | 150 (400*) | 120 (200*) | 86 (140*) | 84 (105*) | 62 (83*) | |
RDS(ON) [mΩ] @VGS = 10 V |
Typ. |
0.36 | 0.65 | 0.7 | 0.51 | 1.9 | 3.1 | 4.2 | 5.5 |
Max | 0.6 | 0.8 | 0.85 | 0.74 | 2.43 | 4 | 5.1 | 6.9 | |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | |
Generation | U-MOSⅨ-H | U-MOSⅨ-H | U-MOSⅨ-H | U-MOSⅨ-H | U-MOSⅩ-H | U-MOSⅩ-H | U-MOSⅩ-H | U-MOSⅩ-H |
* : Silicon limit