Such as high efficiency, low power consumption and miniaturization are important in designing robot cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of three-phase brushless DC motor drive circuit
Example of three-phase brushless DC motor drive circuit
Example of driving circuit for 3 phase blrushless DC motor
Example of driving circuit for 3 phase blrushless DC motor
Example of driving circuit for brushed DC motor
Example of driving circuit for brushed DC motor
Example of core chip power supply and antenna protection circuit
Example of infrared sensor circuit using photodiode
Example of flyback AC-DC converter feedback circuit using Photocouplers
Example of three-phase brushless DC motor drive circuit
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | TSON Advance | TSON Advance | SOP Advance |
| VDSS (Max) [V] | 30 | 60 | 40 |
| ID (Max) [A] | 76 | 76 | 400 |
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0052 | 0.007 | 0.00074 |
| Polarity | N-ch | N-ch | N-ch |
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | SOP Advance | SOP Advance(E) | TSON Advance | TSON Advance | DPAK | DPAK |
| VDSS (Max) [V] | 80 | 80 | 80 | 80 | 80 | 80 |
| ID (Max) [A] | 120 | 238 | 26 | 34 | 84 | 62 |
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.00243 | 0.0019 | 0.0123 | 0.019 | 0.0051 | 0.0069 |
| Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
| Part Number | |
|---|---|
| Toshiba Package Name | SOT-353F (UFV) |
| VCC (Max) [V] | 5.5 |
| VCC, VEE (Max) [V] | +/-2.75 |
| Part Number | ||
|---|---|---|
| Toshiba Package Name | P-WQFN36-0505-0.50-001 | P-WQFN36-0505-0.50-001 |
| VOUT (Max) [V] | 30 | 30 |
| IOUT (Max) [A] | 0.24 | 0.24 |
| VM [V] | 5.5 to 27 | 5.5 to 27 |
| RON (Typ.) [Ω] |
| Series | TXZ+TM 4A Series | TX04 Series | TX03 Series |
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group |
Example of three-phase brushless DC motor drive circuit
Example of driving circuit for 3 phase blrushless DC motor
| Part Number | |
|---|---|
| Toshiba Package Name | P-VQFN36-0505-0.50-001 |
| VOUT (Max) [V] | 25 |
| IOUT (Max) [A] | 3 |
| VM [V] | 5.5 to 22 |
| RON (Typ.) [Ω] | 0.6 |
| Series | TXZ+TM 4A Series | TX04 Series | TX03 Series |
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group |
Example of driving circuit for 3 phase blrushless DC motor
Example of driving circuit for brushed DC motor
| Part Number | ||
|---|---|---|
| Toshiba Package Name | P-HSOP8-0405-1.27-002 | P-HSOP8-0405-1.27-002 |
| VOUT (Max) [V] | 50 | 50 |
| IOUT (Max) [A] | 3.5 | 3.5 |
| VM [V] | 4.5 to 44 | 4.5 to 44 |
| RON(Normal) (Typ.) [Ω] | 0.6 | 0.6 |
| RON(Large) (Typ.) [Ω] |
| Part Number | ||
|---|---|---|
| Toshiba Package Name | P-VQFN48-0707-0.50-004 | P-VQFN48-0707-0.50-004 |
| VOUT (Max) [V] | 50 | 50 |
| IOUT (Max) [A] | 3 | 4.5 |
| VM [V] | 10 to 47 | 10 to 47 |
| RON(Normal) (Typ.) [Ω] | 0.49 | 0.33 |
| RON(Large) (Typ.) [Ω] | 0.245 | 0.165 |
| Series | TXZ+TM 4A Series | TX04 Series | TX03 Series |
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group |
Example of driving circuit for brushed DC motor
Example of core chip power supply and antenna protection circuit
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | SOT-25 (SMV) | DFN4D | DFN4D | DFN4D | SOT-25 (SMV) |
| IOUT (Max) [mA] | 300 | 300 | 300 | 300 | 150 |
| VOUT [V] | 0.8 to 5.0 | 0.8 to 5.0 | 1.0 to 4.5 | 0.8 to 5.0 | 1.8 to 5.0 |
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-962 (SL2) | SOD-962 (SL2) |
| VESD (Max) [kV] | +/-20 | +/-20 | +/-8 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.5 | 0.5 | 1.05 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 0.2 | 0.2 | 0.12 |
Example of infrared sensor circuit using photodiode
| Part Number | |
|---|---|
| Toshiba Package Name | SOT-353F (UFV) |
| VCC (Max) [V] | 5.5 |
| VCC, VEE (Max) [V] | +/-2.75 |
| Series | TXZ+TM 4A Series | TX04 Series | TX03 Series |
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group |
Example of flyback AC-DC converter feedback circuit using Photocouplers
| Part Number | |
|---|---|
| Toshiba Package Name | 4pin SO6L |
| BVS (Min) [Vrms] @ t = 60 [s] | 5000 |
| VCEO (Max) [V] | 80 |
| Topr [°C] | -55 to 125 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.