Camera input circuit

Example of peripheral circuit of camera module (power supply and interface)

Camera input circuit

Lineup

Small surface mount LDO regulator

Part number TCR15AG Series TCR13AG Series TCR8BM Series TCR5BM Series TCR5RG Series TCR3RM Series TCR3U Series TCR2L Series TAR5 Series
Features Low dropout voltage High PSRR High PSRR Low noise Low current consumption Low current consumption 15 V Input voltage Bipolar type
IOUT (Max) [A] 1.5 1.3 0.8 0.5 0.3 0.2

PSRR (Typ.) [dB]

@f = 1 kHz

95 90 98 98 100 100 70 - 70
IB (Typ.) [μA] 25 56 20 19 7 7 0.34 1 170

Interface bridge

Part number TC358774XBG TC358767AXBG TC358768AXBG TC358746AXBG
Package VFBGA49 VFBGA81 VFBGA72 VFBGA72
Input MIPI® DSI® 1.01
4Lanes x 1ch
(1) MIPI® DSI® 1.01
(2) MIPI® DPISM 2.0
(3) MIPI® DSI® 1.01
RGB

(1) MIPI® CSI-2®

(2) Parallel 24bit

Output LVDS
Single Link
(5 pairs/link)
(1)(2) VESA DisplayPort™ 1.1a
(3) MIPI® DPISM 2.0
MIPI® DSI® 1.02

(1) Parallel 24bit

(2) MIPI® CSI-2®

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* MIPI®, CSI-2® and DSI® are registered service marks of MIPI Alliance, Inc. DPISM is service mark of MIPI Alliance, Inc.
* DisplayPort™ and the DisplayPort™ logo are trademarks owned by the Video Electronics Standards Association (VESA®) . 
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open