Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Configuration example of an interface circuit corresponding to a display signal
Part number | TC358774XBG | TC358767AXBG | TC358768AXBG | TC358746AXBG |
---|---|---|---|---|
Package | VFBGA49 | VFBGA81 | VFBGA72 | VFBGA72 |
Input | MIPI® DSI® 1.01 4Lanes x 1ch |
(1) MIPI® DSI® 1.01 (2) MIPI® DPISM 2.0 (3) MIPI® DSI® 1.01 |
RGB | (1) MIPI® CSI-2® (2) Parallel 24bit |
Output | LVDS Single Link (5 pairs/link) |
(1)(2) VESA DisplayPort™ 1.1a (3) MIPI® DPISM 2.0 |
MIPI® DSI® 1.02 | (1) Parallel 24bit (2) MIPI® CSI-2® |
Part number | DF2B6M4SL | DF2B6M4BSL | DF2B20M4SL | DF2B5BSL | DF2B5PCT | DF2B7PCT |
---|---|---|---|---|---|---|
Package | SL2 | CST2 | ||||
VESD [kV] | ±20 | ±8 | ±15 | ±23 | ±30 | ±30 |
VRWM (Max) [V] | 5.5 | 5.5 | 18.5 | 3.3 | 3.6 | 5.5 |
Ct (Typ.) [pF] | 0.2 | 0.12 | 0.2 | 11 | 41 | 45 |
RDYN (Typ.) [Ω] | 0.5 | 1.05 | 0.2 | 0.2 | 0.1 | 0.1 |
Purpose | Signal line | Signal line | Signal line Power line |
Power line | Power line | Power line Audio line |
* MIPI®, CSI-2® and DSI® are registered service marks of MIPI Alliance, Inc. DPISM is service mark of MIPI Alliance, Inc.
* DisplayPort™ and the DisplayPort™ logo are trademarks owned by the Video Electronics Standards Association (VESA®) .
* Other company names, product names, and service names may be trademarks of their respective companies.