Pulse detection circuit (Light emission side)

Example of an LED driving circuit used in an optical pulse wave sensor

Pulse detection circuit (Light emission side)

Lineup

Bipolar transistor

Part number 2SC6026CT 2SA2154CT
Package CST3 CST3
VCEO [V] 50 -50
IC [mA] 100 -100
VCE(sat) (Max) [V] 0.25 -0.3
Polarity NPN PNP

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open