Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Power supply circuit

Circuit example of an AC input main power supply

Power supply circuit

Lineup

π-MOS Ⅶ Series MOSFET (planar type)

Part number

TK18A50D

TK12P50W

Package

TO-220SIS

DPAK

VDSS [V]

500

500

I [A]

18

11.5

PD [W]

50

100

RDS(ON) (Max) [Ω]

0.27 

0.34 

Polarity

N-ch

N-ch

SiC Schottky barrier diode

Part number

TRS4A65F

TRS4E65F

Package

TO-220F-2L

(Isolation type)

TO-220-2L

VRRM (Max) [V]

650

650

IF(DC) (Max) [A]

4

4

IFSM (Max) [A]

37

39

IRRM (Max) [μA]

0.2 / 20

0.2 / 20

Qcj (Typ.) [nC]

10.4

10.4

Bipolar power transistor

Part number

HN4B101J

HN4B102J

Package

SMV

SMV

VCEO (Q1/Q2) (Max) [V]

-30 / 30

30 / -30

IC (Q1/Q2) (Max) [A]

-1.0 / 1.2

2 / -1.8

hFE

200 to 500

200 to 500

Polarity

PNP + NPN

NPN + PNP

Transistor output photocoupler

Part number

TLP383

TLP293

TLP785

TLP385

Package

SO6L

(4pin)

SO4

DIP4

SO6L

(4pin)

BV(Min) [Vrms]

5000 

3750

5000

5000 

Topr [°C]

-55 to 125

-55 to 125

-55 to 110

-55 to 110

Small-signal MOSFET

Part number

SSM6J501NU

SSM6K513NU

SSM6K514NU

Package

UDFN6B

UDFN6B

UDFN6B

Polarity

P-ch

N-ch

N-ch

VDSS [V]

-20

30

40

ID [A]

-10

15

12

RDS(ON) (Max)  [mΩ] @VGS = 4.5 V

15.3

11.2

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open