Communication signal transmission line between MCUs

Example of communication signal transmission circuit between MCUs

Digital signal Transmission line

Lineup

Photocoupler for high speed communication

Part number TLP2710 TLP2761 TLP2770 TLP2210 TLP2261 TLP2270
Package SO6L SO8L
Number of channel 1 2
CMTI (Min) [kV/μs] ±25 ±20 ±25 ±20
Data transfer rate [Mbps] 5 15 20 5 15 20

MCU

Part number

TMPM4NRF20/15/10/DFG
TMPM4NRF20/15/10/DXBG

TMPM4NQF20/15/10/DFG
TMPM4NQF20/15/10/DXBG
TMPM4NNF20/15/10/DFG

Operation frequency

200 MHz (Max)

Flash ROM

Code: 2048/1536/1024/512 KB + Data: 32 KB

RAM

256 KB + 2 KB (Backup RAM)

Timer 32bit x 16ch (16bit x 32ch)

AD converter

24ch (12bit)

16ch (12bit)
Communication interface UART: 6ch, FUART: 2ch,
I2C: 5ch, TSPI: 9ch, TSSI: 2ch
UART: 5ch, FUART: 2ch,
I2C: 5ch, TSPI: 8ch, TSSI: 1ch
UART: 3ch, FUART: 1ch,
I2C: 3ch, TSPI: 5ch, TSSI: 1ch
CAN: 2 units, USB: 1 unit, ETHM: 1 unit
Package P-LQFP176-2020-0.40-002
P-VFBGA177-1313-0.80-001
P-LQFP144-2020-0.50-002
P-VFBGA145-1212-0.80-001
P-LQFP100-1414-0.50-002

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open