3-1. Operation Image

Operation image

The operation image of stepping motor moves step by step.
Stepping motors are that driving in steps to a specific rotation angle. 

Chapter 3 Operating Principle of Stepping Motor

3-2. Step Operation
3-3. Step Angle
3-4. Magnetic Pole of the Stator
3-5. Motor Current and Rotor Rotation
3-6. Excitation Mode
3-7. Excitation Mode: Full Step
3-8. Excitation Mode: Half Step
3-9. Excitation Mode: Micro Step
3-10. Summary of Excitation Modes
3-11. 2-Phase 4-Pole Motor
A new window will open