3-2. Step Operation

Step operation

To operate stepwise means to make a step operation.
The stepping motor rotates by repeating the movement of the rotor moving at a certain angle.
This certain angle is called a step angle, which is a driving unit of the stepping motor.

Chapter 3 Operating Principle of Stepping Motor

3-1. Operation Image
3-3. Step Angle
3-4. Magnetic Pole of the Stator
3-5. Motor Current and Rotor Rotation
3-6. Excitation Mode
3-7. Excitation Mode: Full Step
3-8. Excitation Mode: Half Step
3-9. Excitation Mode: Micro Step
3-10. Summary of Excitation Modes
3-11. 2-Phase 4-Pole Motor
A new window will open