ESD tolerance Automotive TVS Diodes (ESD Protection Diodes)

IEC61000-4-2 (contact-discharge)

Systems-level immunity tests, which are specified in IEC61000-4-2/ISO10605 and other regulations, are often used as an indicator of ESD tolerance. Toshiba TVS diodes (ESD protection diodes) are devices but adopt system-level immunity tests, making it easier to withstand high ESD levels when they are incorporated into electronic equipment.

Toshiba TVS diodes can be used with peace of mind because they can withstand ESD levels exceeding the highest Level 4 values in IEC61000-4-2/ISO10605. Products in the Toshiba lineup have an ESD capacity of 30 kV or more, which contributes to improved protection performance of electronic devices.

Related information

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Queries about purchasing, sampling and IC reliability

線上庫存查詢跟購買

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
開啟新視窗