Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Bipolar Transistors / IGBTs

Toshiba offers a wide range of bipolar transistors suitable for various applications, including radio frequency (RF) and power supply devices.
Moreover, Toshiba offers insulated-gate bipolar transistors (IGBTs), which are voltage-driven devices for switching large current. IGBTs are suitable for high-power resonance circuits of home appliances in such applications as induction heating and for motor control of air conditioners.

Lineup

Bipolar Transistors
Toshiba’s offers an extensive lineup ranging from ultra-small, surface-mounted, small-signal transistors to power transistors with lead-type packages, including low-saturation, high-current, and ultra-high-speed types.
Transistors with Bias Resistors (BRT, Digital Transistors)
Toshiba offers transistors with a wide variety of built-in resistance values in small packages. The extensive lineup makes it easy to choose the most suitable products depending on usage.
Automotive Bipolar Transistors
Toshiba offers an extensive lineup ranging from ultra-small, surface-mounted, small-signal transistors to power transistors with medium-sized surface-mounted-type packages, including low-saturation and high-current types.
RF Bipolar Transistors
Toshiba offers products with low distortion, low NF and high ESD tolerance for various applications.
Junction FETs
Toshiba offers 1-circuit and 2-circuit JFETs mounted in a small surface-mounted package. They are suitable for high-density electronic devices.
Multi-Chip Discrete Devices
Toshiba offers combination devices, such as MOSFET-diode and transistor-diode combinations, in small packages. Those products are suitable for high-density mounting.
IGBTs
Suitable for high voltage and high current, it is capable of controlling high power with less drive power.

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Reference Design

Smart Gate Driver Coupler TLP5214A Inverter Application
This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open