HN1B04FE

Transistor for low frequency small-signal amplification 2 in 1

Description

Application Scope General-purpose
Polarity PNP + NPN
Internal Connection Independent
Comments Rank is specified by hFE range.
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name SOT-563 (ES6)
Package Image Toshiba HN1B04FE Transistor for low frequency small-signal amplification 2 in 1 product ES6 package image
JEITA SC-107C
Package Code SOT-563
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.55
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC -0.15 A
Collector Current (Q2) IC 0.15 A
Collector-emitter voltage (Q1) VCEO -50 V
Collector-emitter voltage (Q2) VCEO 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=0.002A
VCE=6V
400 -
DC Current Gain hFE (Q1) (Min) hFE IC=0.002A
VCE=6V
120 -
DC Current Gain hFE (Q2) (Max) hFE IC=-0.002A
VCE=-6V
400 -
DC Current Gain hFE (Q2) (Min) hFE IC=-0.002A
VCE=-6V
120 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=10mA
IC=0.1A
0.25 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=-10mA
IC=-0.1A
-0.3 V
Transition frequency (Q1) (Min) fT IC=0.001A
VCE=10V
80 MHz
Transition frequency (Q2) (Min) fT IC=-0.001A
VCE=-10V
80 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2025

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note Stock Check Search
HN1B04FE-GR,LF 4000 Yes - General Use
HN1B04FE-GR,LXHF 4000 - Yes Yes Automotive Use
HN1B04FE-Y,LF 4000 Yes - General Use
HN1B04FE-Y,LXHF 4000 - Yes Yes Automotive Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open