MT4S300U

EOL announced

Radio-frequency SiGe Heterojunction Bipolar Transistor

Description

Application Scope UHF/SHF band low noise amplifier
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-343 (USQ)
Package Image Toshiba MT4S300U Radio-frequency SiGe Heterojunction Bipolar Transistor product USQ package image
Package Code SOT-343
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.95
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.05 A
Collector power dissipation PC 100 mW
Collector power dissipation (mounted on board) PC 250 mW
Junction temperature Tj 150
Collector-emitter voltage VCEO 4 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Insertion Gain (Typ.) |S21|2 f=2GHz 16.9 dB
Transition frequency (Typ.) fT - 26.5 GHz
Noise Figure (Typ.) NF f=2GHz 0.55 dB

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Applications

Automotive V2X
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open