This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Industrial equipment requires high power supply voltages whereas small portable battery-powered devices require low-voltage, high-speed Ics. Toshiba meets the needs of these differing applications with a rich L-MOS product lineup.
Series |
||||||
|---|---|---|---|---|---|---|
Basic Spec |
Supply Voltage |
3.0 to18V |
2.0 to 6.0V |
2.0 to 5.5V |
1.65 to 5.5V |
0.9 to 3.6V |
Opr. Frequency |
Up to10MHz |
Up to 40MHz |
Up to 90MHz |
Up to 110MHz |
Up to 140MHz |
|
Drive Capability |
±0.42mA |
±4mA |
±8mA |
±24mA |
±8mA |
|
Function |
Input Tolerant |
- |
- |
〇 |
〇 |
〇 |
power-down protection |
- |
- |
△ |
△ |
〇 |
|
Package |
fSV(Suffix:FS) |
- |
ー |
ー |
〇 |
|
ESV(Suffix:FE) |
- |
- |
- |
- |
||
△ |
〇 |
〇 |
||||
US8(Suffix:FK) |
ー |
△ |
〇 |
|||
SMV(Suffix:F) |
△ |
〇 |
- |
|||
SM8(Suffix:FU) |
〇 |
〇 |
- |
|||
※Specification of the representative function are shown in the above table as a reference.
〇:lineup for all products △:Lineup for some products ●:125℃ operation guarantee
Toshiba has a wide lineup of one-gate logic (L-MOS) products from the the TC7S / TC7W series offering a withstand voltage of 18V, to the 7UL series with a guaranteed operation of 0.9V. The lineup supports various applications from industrial to mobile equipment. Toshiba also offers a large lineup of one-gate logic products in a fSV package (1.0mm2) especially for small portable devices and modules. Furthermore, it's products have a full range of interface functions (input tolerant, power down protection function, etc.), contributing to the interface between ICs with different power supply voltages supporting reduced power consumption by partial power down. Toshiba also offers a lineup of high temperature guaranteed (125 °C) products for industrial applications.