L-MOS Supports industrial and portable equipment applications with wide lineup

Industrial equipment requires high power supply voltages whereas small portable battery-powered devices require low-voltage, high-speed Ics. Toshiba meets the needs of these differing applications with a rich L-MOS product lineup.

One-gate Logic ICs (Basic Specifications , etc.) 

Series

TC4S/4W

TC7S/7W

TC7SH/WH/SET

TC7SZ/PZ/WZ

7UL

Basic Spec

Supply Voltage

3.0 to18V

2.0 to 6.0V

2.0 to 5.5V

1.65 to 5.5V

0.9 to 3.6V

Opr. Frequency
(Calculated value)

Up to10MHz
@VDD=5.0 V

Up to 40MHz
@VCC=4.5 V

Up to 90MHz
@VCC=5.0 V

Up to 110MHz
@VCC=3.0 V

Up to 140MHz
@VCC=3.0V

Drive Capability
(Output Current)

±0.42mA
@VDD=5.0V

±4mA
@VCC=4.5V

±8mA
@VCC=4.5V

±24mA
@VCC=3.0V

±8mA
@VCC=3.0V

Function

Input Tolerant

-

-

〇

〇

〇

power-down protection

-

-

△

△

〇

Package

fSV(Suffix:FS)

-

ー

ー

●

〇

ESV(Suffix:FE)

-

-

-

●

-

USV・US6(Suffix:FU)

△

〇

●

●

〇

US8(Suffix:FK)

ー

△

●

●

〇

SMV(Suffix:F)

△

〇

●

●

-

SM8(Suffix:FU)

〇

〇

●

●

-

※Specification of the representative function are shown in the above table as a reference.
 〇:lineup for all products  △:Lineup for some products ●:125℃ operation guarantee

Toshiba has a wide lineup of one-gate logic (L-MOS) products from the the TC7S / TC7W series offering a withstand voltage of 18V, to the 7UL series with a guaranteed operation of 0.9V. The lineup supports various applications from industrial to mobile equipment. Toshiba also offers a large lineup of one-gate logic products in a fSV package (1.0mm2) especially for small portable devices and modules. Furthermore, it's products have a full range of interface functions (input tolerant, power down protection function, etc.), contributing to the interface between ICs with different power supply voltages supporting reduced power consumption by partial power down. Toshiba also offers a lineup of high temperature guaranteed (125 °C) products for industrial applications.

One-Gate Logic ICs (L-MOS)

開啟新視窗