ST1000GXH35

Press Pack

Description

Feature IEGT+Diode type
Application High power switching (Power conversion, Motor drive)
Circuit Configuration 1in1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name 2-120B1S
Package Image Toshiba ST1000GXH35 Press Pack product 2-120B1S package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
120×120×26
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (DC) / Forward Current (DC) IC / IF 1000 A
Collector-Emitter Voltage / Repetitive Peak Reverse Voltage VCES / VRRM 4500 V
Junction Temperature Tj 150

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector-Emitter Saturation Voltage (Max) VCE(sat) - 2.95 V
Forward Voltage (Max) VF - 3.85 V
Turn-on switching loss (Typ.) Eon - 3.75 J
Turn-off switching loss (Typ.) Eoff - 5.25 J
Reverse recovery loss (Typ.) Err - 1.70 J
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2024

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
ST1000GXH35(DAE) 1 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open