DCL342L0B

New Product

Standard Digital Isolators

Description

Feature Low power / Compact package / 25Mbps mid speed / 4 channel
Application Scope Factory automation / PLC / Field Equipment
Number of Circuits 4
Configuration Forward:2,Reverse:2
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name P-SSOP16-0405-0.64-001
Package Image Toshiba DCL342L0B Standard Digital Isolators product P-SSOP16-0405-0.64-001 package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.0×1.75
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 125 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage [BVS] (Min) BVS t=60sec 3000 Vrms
Common mode transient immunity[CMTI] (Min) CMTI - 30 kV/μs
Data transfer rate (Max) - - 25 Mbps
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
DCL342L0B(T,E 3500 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open