DCL540C01A

Standard Digital Isolators

Description

Feature 2.5V/3.3V/5V supply voltage / High CMTI / 150Mbps ultra high speed / 4 channel
Application Scope Factory automation / PLC / SMPS (Switching Mode Power Supply)
Number of Circuits 4
Configuration Forward:4,Reverse:0
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SOIC16-W(P-SOP16-0811-1.27-002)
Package Image Toshiba DCL540C01A Standard Digital Isolators product SOIC16-W(P-SOP16-0811-1.27-002) package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×10.3×2.65
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VDD1 VDD1 -0.5 to 6 V
Supply Voltage VDD2 VDD2 -0.5 to 6 V
Operating Temperature Topr -40 to 125 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage [BVS] (Min) BVS t=60sec 5000 Vrms
Data transfer rate (Max) - - 150 Mbps
Supply Voltage(under Recommended Operating Conditions) VDD1 (Min) VDD1 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD1 (Max) VDD1 - 5.5 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Min) VDD2 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Max) VDD2 - 5.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
DCL540C01A(T,E 1500 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open