DCM321D00

Standard Digital Isolators

Description

Feature 3.3V/5V supply voltage / High CMTI / 50Mbps ultra high speed / 2 channel
Application Scope HEV(Hybrid Electric Vehicle) and EV(Electric Vehicle) Applications / Inverter control in Automotive Equipment / Battery Control in Automotive Equipment
Number of Circuits 2
Configuration Forward:1,Reverse:1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOIC8-N(P-SOP8-0405-1.27-002)
Package Image Toshiba DCM321D00 Standard Digital Isolators product SOIC8-N(P-SOP8-0405-1.27-002) package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.0×1.75
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VDD1 VDD1 -0.5 to 6 V
Supply Voltage VDD2 VDD2 -0.5 to 6 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage [BVS] (Min) BVS t=60sec 3000 Vrms
Data transfer rate (Max) - - 50 Mbps
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2025

Jul,2026

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Stock Check Search
DCM321D00(AS,EL) 3500 - Yes Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open