※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The RTE900/H1 In-Circuit Emulation System for 92CF29A/30 is comprised of the Integrated Development Environment, RTE900/H1 On-Chip Debug Emulator, In-Circuit Adapter, and accessories.
| Host interface | USB2.0 High-speed | |
|---|---|---|
| Emulation memory | Target memory | |
| Event | Number of points | 8 points |
| Comparison items | Address, data, status, external input | |
| Comparison conditionscondition | Match, unmatch, range | |
| Pass count | 1 to 256 times | |
| Event trigger actions | Break, trace control, timer control, external trigger output | |
| Event combinations | AND, OR, sequential | |
| Hardware break | 4 points | |
| Software break | 1024 points | |
| Trace memory Capacity | 256 frames (Notes-1) | |
| Trace memory Modes | Free trace, trigger trace, sampling trace | |
| Trace items | PC address, data address, data value, status, external output, external input, event | |
| Trace overflow actions | Overwriting, overwriting prohibit, break | |
| Timer measurement | Run timer: 1 channel, Lap timer: 1 channel | |
| Memory access | Memory display during program execution | 64 bytes |
| Memory rewrite during program execution | 1 address(byte/word/Long word either) (Notes-2) | |
| Program variables | Display | Binary, octal, decimal or hexadecimal display can be selected for each variable. |
| Registration | Variables, arrays, structures and unions can be registered by the elements. | |
| Sauce display | - Source - Source + assembler code - Source + assembler code + machine language |
|
| External output | 1 line | |
| External input | 1 line | |
| Performance analysis: Module time measurement | - | |
| Performance analysis: Coverage measurement | - | |
| Flash programming/security feature | External Flash memory can be programmed during debugging. | |
(Notes-1) There are some cases where the trace memory capacity varies by a tracing condition or operating status.
(Notes-2) A break occurs whenever rewritten.
Content of Product
RTE900/H1 On-Chip Debug Emulator
In-Circuit Adapter
Items to Be Prepared by Customer
About Emulation Operating Voltage/Frequency
Any operating frequency and operating voltage in the device (TMP92CF26AXBG) of In-Circuit Adapter operation assurance range is available.
Note that the power/clock cannot be supplied from the emulator to the target system.
Precautions for USB Connection
Communication Cable
The communication cable is used to connect the emulator or the FLASH Writer to the target system. It is pre-plugged to the emulator or the FLASH Writer.
The communication cable is available from Samtec, Inc. For detailed specifications, please visit Samtec, Inc. website.
The recommended product can also be purchased from the following agencies.
| Name | Part Number | Remark |
|---|---|---|
| Communication cable | FFSD-10-D-07.00-01-N | Pre-plugged to the emulator or the FLASH Writer |
QFP Socket / Emulator Connector (QFP Adapter / Pin Protector)
The QFP socket and the emulator connector is used to connect the In-Circuit Adapter to the target system.
There is available from TOKYO ELETECH CORPORATION. For detailed specifications, please visit TOKYO ELETECH CORPORATION website.
| Name | Part Number | Remark |
|---|---|---|
| QFP socket (QFP adapter) | NQPACK176SE | - |
| Emulator connector (Pin protector) | YQPACK176SE |
- |
Note: Parenthesized notations are the names in the instruction manual accompanying the product.
QFP Socket Cover (Top Cover for IC Package)
The QFP socket cover is used, together with the target connector, to mount an MCU on the target system.
The QFP socket cover is manufactured by TOKYO ELETECH CORPORATION. For information about the specification of this product, please refer to TOKYO ELETECH CORPORATION’s website.