Toshiba offers a wide choice of products in packages ranging from general-purpose SMV (SOT-25) packages to ultra-compact WCSP packages and SDFN4 packages. For applications such as modules that require compact and thin LDOs, Toshiba has a lineup of thin packages with an optimum thickness of 0.33 mm max.
For small and thin mobile devices and modular equipment, 0.645 mm x 0.645 mm height 0.33 mm WCSP4F packages and 1.2 mm x 0. 8 mm height 0.33 mm WCSP6F packages are recommended. Toshiba is also the first in the world to mass-produce a 1.2 x 1.2 mm DFN5B, which is very popular as a camera power source for smartphones in molded packages. SMVs (SOT-25), which are easy to handle for consumer products, are popular. These packages are produced in Japan and Thailand with high quality and stability.
Package Size
| W | : | 0.8 mm 0.031 inch |
|---|---|---|
| L | : | 0.6 mm 0.024 inch |
| H | : | 0.38 mm 0.015 inch |
Package Size
| W | : | 1.0 mm 0.039 inch |
|---|---|---|
| L | : | 0.6 mm 0.024 inch |
| H | : | 0.38 mm 0.015 inch |
Package Size
| W | : | 1.2 mm 0.047 inch |
|---|---|---|
| L | : | 1.2 mm 0.047 inch |
| H | : | 0.5 mm 0.020 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.4 mm 0.094 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.4 mm 0.094 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.5 mm 0.098 inch |
| H | : | 1.1 mm 0.043 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 9.5 mm 0.37 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 9.5 mm 0.37 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 6.6 mm 0.26 inch |
|---|---|---|
| L | : | 10.0 mm 0.39 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 10.35 mm 0.41 inch |
|---|---|---|
| L | : | 15.3 mm 0.60 inch |
| H | : | 4.46 mm 0.18 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.55 mm 0.022 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 8.0 mm 0.31 inch |
|---|---|---|
| L | : | 8.0 mm 0.31 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 1.5 mm 0.059 inch |
|---|---|---|
| L | : | 1.0 mm 0.039 inch |
| H | : | 0.5 mm 0.020 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.55 mm 0.022 inch |
Package Size
| W | : | 2.14 mm 0.084 inch |
|---|---|---|
| L | : | 1.67 mm 0.066 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.6 mm 0.024 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.8 mm 0.11 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 7.0 mm 0.28 inch |
|---|---|---|
| L | : | 8.44 mm 0.33 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 3.1 mm 0.12 inch |
|---|---|---|
| L | : | 3.3 mm 0.13 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 3.1 mm 0.12 inch |
|---|---|---|
| L | : | 3.6 mm 0.14 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 1.52 mm 0.060 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.73 mm 0.029 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.95 mm 0.037 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.1 mm 0.24 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.1 mm 0.24 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.95 mm 0.037 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.47 mm 0.25 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 9.9 mm 0.39 inch |
|---|---|---|
| L | : | 11.81 mm 0.46 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 9.9 mm 0.39 inch |
|---|---|---|
| L | : | 11.68 mm 0.46 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 2.98 mm 0.12 inch |
|---|---|---|
| L | : | 1.49 mm 0.059 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 3.37 mm 0.13 inch |
|---|---|---|
| L | : | 1.47 mm 0.058 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 3.0 mm 0.12 inch |
|---|---|---|
| L | : | 2.74 mm 0.11 inch |
| H | : | 0.085 mm 0.0033 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 5.5 mm 0.22 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 10.16 mm 0.40 inch |
|---|---|---|
| L | : | 15.1 mm 0.59 inch |
| H | : | 4.45 mm 0.18 inch |
Package Size
| W | : | 10.0 mm 0.39 inch |
|---|---|---|
| L | : | 15.0 mm 0.59 inch |
| H | : | 4.5 mm 0.18 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 20.95 mm 0.82 inch |
| H | : | 5.02 mm 0.20 inch |
Package Size
| W | : | 20.0 mm 0.79 inch |
|---|---|---|
| L | : | 26.0 mm 1.0 inch |
| H | : | 5.0 mm 0.20 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 20.95 mm 0.82 inch |
| H | : | 5.0 mm 0.20 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 23.45 mm 0.92 inch |
| H | : | 5.02 mm 0.20 inch |
All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.
Stock Check & Purchase
require 3 characters or more.