Toshiba offers a wide choice of products in packages ranging from general-purpose SMV (SOT-25) packages to ultra-compact WCSP packages and SDFN4 packages. For applications such as modules that require compact and thin LDOs, Toshiba has a lineup of thin packages with an optimum thickness of 0.33 mm max.
For small and thin mobile devices and modular equipment, 0.645 mm x 0.645 mm height 0.33 mm WCSP4F packages and 1.2 mm x 0. 8 mm height 0.33 mm WCSP6F packages are recommended. Toshiba is also the first in the world to mass-produce a 1.2 x 1.2 mm DFN5B, which is very popular as a camera power source for smartphones in molded packages. SMVs (SOT-25), which are easy to handle for consumer products, are popular. These packages are produced in Japan and Thailand with high quality and stability.
Package Size
| W | : | 2.14 mm 0.084 inch |
|---|---|---|
| L | : | 1.67 mm 0.066 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.6 mm 0.024 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 2.98 mm 0.12 inch |
|---|---|---|
| L | : | 1.49 mm 0.059 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 3.37 mm 0.13 inch |
|---|---|---|
| L | : | 1.47 mm 0.058 inch |
| H | : | 0.11 mm 0.0043 inch |
All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.
線上庫存查詢跟購買
型號需要超過三個文字以上