* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provides design guide, data, and other contents.
Click on components for more details
Input Power Supply Voltage | (Type1) DC 12V to 24V, (Type2) DC 24V to 48V |
---|---|
Input Control Signal Voltage | DC 5V |
Rated Output Current | 20A |
Circuit topology | 3-Phase Inverter Circuit |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
Brushless motor driver IC | 3-Phase Inverter Circuit・1 | 3 Phases Brushless DC Motor Gate Driver, 80V, 2A, UVLO / TSD Protection, WQFN40 | |
Power MOSFET (N-ch single 30V<VDSS≤60V) | 3-Phase Inverter Circuit・6 | N-ch MOSFET, 40 V, 0.0012 Ω@10V, SOP Advance, U-MOSⅨ-H | |
Power MOSFET (N-ch single 60V<VDSS≤150V) | 3-Phase Inverter Circuit・6 | N-ch MOSFET, 80 V, 0.00243 Ω@10V, SOP Advance, U-MOSⅩ-H | |
Comparator (CMOS) | Dual Comparator (CMOS), 7 V, +/-3.5 V, SOT-505(SM8) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.