Small-signal MOSFET
Application Scope | High-Speed Switching / Analog Switches |
---|---|
Polarity | N-ch |
Generation | U-MOSⅢ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-723 (VESM) |
---|---|
Package Image |
![]() |
JEITA | SC-105AA |
Package Code | SOT-723 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.2×1.2×0.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 20 | V |
Gate-Source voltage | VGSS | +/-10 | V |
Drain current | ID | 250 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 1.0 | V |
Gate threshold voltage (Min) | Vth | - | 0.35 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.2V | 9.0 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 3.1 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 2.4 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 1.6 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 1.1 | Ω |
Input capacitance (Typ.) | Ciss | - | 18 | pF |
Total gate charge (Typ.) | Qg | VGS=4.5V | 0.34 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs