TLP3906

Photocoupler (photovoltaic output)

  • Related Reference Design(1)

Description

Feature Built-in control circuit
Application Scope MOSFET gate drivers / Measurement instrumentation
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 4pin SO6
Package Image Toshiba TLP3906 Photocoupler (photovoltaic output) product 4pin SO6 package image
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 125 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Open Voltage (Min) VOC IF=10mA 7 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Short Circuit Current (Min) ISC IF=10mA 12 μA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2026

Mar,2026

Mar,2026

Oct,2026

Oct,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS VDE Stock Check Search
TLP3906(TPL,E 3000 Yes -
TLP3906(V4-TPL,E 3000 Yes Yes

Reference Design

HVAC application of photovoltaic-output photocoupler and MOSFET as replacement for mechanical relay.
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Solid state relay with photovoltaic-output coupler, TLP3906, and MOSFET, TPH1R306PL. Describes design guidance of solid state relay circuit as replacement of mechanical relay.

Applications

Smart Plug
Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open