TLP7920

Photocoupler(Isolation Amplifier)

  • Related Reference Design(5)

Description

Feature Sigma-delta(Σ-Δ)analog-to-digital converter technology / Optical coupled isolation amplifier
Application Scope Motor Phase Current and voltage Sensing / Inverter Current and voltage Sensing
Function Isolation Amplifier
Number of Circuits 1
Output Interface Analog output
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8
Package Image Toshiba TLP7920 Photocoupler(Isolation Amplifier) product DIP8 package image
Pins 8
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
power supply voltage VDD1,VDD2 -0.5 to 6.0 V
operating temprature Topr -40 to 105 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
common mode transient immunity (Min) CMTI - 15 kV/μs
common mode transient immunity (Typ.) CMTI - 20 kV/μs
Input offset voltage drift vs ambient temperature(Max) |dVOS/dTa| - 10 μV/℃
Input offset voltage drift vs ambient temperature(Typ.) |dVOS/dTa| - 3 μV/℃
Gain rank A (+/- 1.0%)(Max) G1 Ta=25℃ 8.28 V/V
Gain rank A (+/- 1.0%)(Min) G1 Ta=25℃ 8.12 V/V
Gain rank A (+/- 1.0%)(Typ.) G1 Ta=25℃ 8.2 V/V
Gain rank B (+/- 0.5%)(Max) G0 Ta=25℃ 8.24 V/V
Gain rank B (+/- 0.5%)(Min) G0 Ta=25℃ 8.16 V/V
Gain rank B (+/- 0.5%)(Typ.) G0 Ta=25℃ 8.2 V/V
Gain rank none (+/- 3.0%)(Max) G3 Ta=25℃ 8.44 V/V
Gain rank none (+/- 3.0%)(Min) G3 Ta=25℃ 7.95 V/V
Gain rank none (+/- 3.0%)(Typ.) G3 Ta=25℃ 8.2 V/V
Input side supply current (VDD1) (Max) IDD1 VIN+=0V 12 mA
Input side supply current (VDD1) (Typ.) IDD1 VIN+=0V 8.6 mA
Output side supply current (VDD2)(Max) IDD2 VIN+=0V 10 mA
Output side supply current (VDD2) IDD2 VIN+=0V 6.2 mA
Output nonlinearity (±200mV) (Max) NL200 Ta=25℃
VIN+>=-200mV
VIN+<=200mV
0.13 %
Output nonlinearity (±200mV) (Typ.) NL200 Ta=25℃
VIN+>=-200mV
VIN+<=200mV
0.02 %
R_IN - 80 kΩ
Propagation delay time (10% - 10%) (Max) (V_IN+=0 to 200mV/microsec step) tpD10 CL=15pF 2.3 μs
Propagation delay time (10% - 10%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD10 CL=15pF 1.9 μs
Propagation delay time (50% - 50%) (Max) (V_IN+=0 to 200mV/microsec step) tpD50 CL=15pF 2.6 μs
Propagation delay time (50% - 50%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD50 CL=15pF 2.3 μs
Propagation delay time (90% - 90%) (Max) (V_IN+=0 to 200mV/microsec step) tpD90 CL=15pF 3.3 μs
Propagation delay time (90% - 90%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD90 CL=15pF 2.8 μs
Input side supply voltage VDD1 - 4.5 to 5.5 V
Output side supply voltage VDD2 - 3.0 to 5.5 V
Input offset voltage(Max) VOS Ta=25℃ 2.1 mV
Input offset voltage(Min) VOS Ta=25℃ -0.7 mV
Input offset voltage(Typ.) VOS Ta=25℃ 0.73 mV
Gain drift vs ambient temperature |dG/dTa| - 0.00012 V/V/degC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2026

Sep,2026

Sep,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TLP7920(A,F 50 Yes
TLP7920(A-TP1,F 1500 Yes
TLP7920(B,F 50 Yes
TLP7920(B-TP1,F 1500 Yes
TLP7920(D4,F 50 Yes
TLP7920(D4-A,F 50 Yes
TLP7920(D4-B,F 50 Yes
TLP7920(D4-TP1,F 1500 Yes
TLP7920(D4-TP5,F 1500 Yes
TLP7920(D4ATP1,F 1500 Yes
TLP7920(D4ATP5,F 1500 Yes
TLP7920(D4BTP1,F 1500 Yes
TLP7920(D4BTP5,F 1500 Yes
TLP7920(F 50 Yes
TLP7920(TP1,F 1500 Yes

Reference Design

Application block diagram of application circuit (current sensing) of the TLP7920 isolation amplifier.
Application Circuit (Current sensing) of the TLP7920 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.
Application block diagram of application circuit (voltage sensing) of the TLP7920 isolation amplifier.
Application Circuit (Voltage sensing) of the TLP7920 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.
This is a picture of the Vienna rectifier circuit PFC power supply that supports 3-phase AC 400V input.
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-phase AC power is provided to industrial facilities, etc., and 400V (line voltage) systems are widely used outside Japan. When using such 3-phase AC 400V system inputs for EV chargers and other equipment, a PFC (Power Factor Correction) power supply that rectifies AC to DC with a high power-factor is essential.
This design is a PFC power supply that inputs a 3-phase AC 400V and outputs a DC 750V. A Vienna rectifier topology is used to achieve high-efficiency in 3-level operation, and power can be supplied to 5kW.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
10kW 3-Phase AC 400V Input PFC Converter
This design is capable of supplying 10kW of power with a DC output of 750V. 3-phase AC input (312V to 528V) and employs a 3-phase totem-pole configuration using 1200V SiC MOSFETs outputs 750V DC.
It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
Full SiC MOSFET 10kW Isolated Bidirectional DC-DC Converter
A reference design for a 10kW isolated bidirectional DC-DC converter employing a Dual Active Bridge (DAB) topology and SiC MOSFETs on both the high-voltage and low-voltage sides.
It provides detailed information including key design points for each circuit block, usage instructions, and adjustment methods, as well as schematic diagrams and PCB layout data, helping support your power electronics designs.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open