* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Not Recommended for New Design
TXZ4
Description |
TMPM4K group (1) is microcontroller which contain 64 KB to 256 KB of code Flash memory and 18 KB of RAM, and are deploying the package of 32 pins to 64 pins. These products have peripheral functions which are suitable for motor control as AD Converter (ADC), Motor control circuit (A-PMD), Vector Engine (A-VE+), and Encoder input (A-ENC). These microcontrollers can be widely used for home appliances and industrial equipment which requires motor control. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Dry Packed Products | Available |
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
Toshiba Package Name | P-LQFP64-1414-0.80-002 |
---|---|
Package Image |
![]() |
Pins | 64 |
Mounting | Surface Mount |
Property | Value | Unit |
---|---|---|
Group Name | M4K | - |
Number of bits | 32 | bit |
ROM size | 128 | Kbyte |
ROM type | Flash | - |
RAM size | 18 | Kbyte |
Internal data bus width | 32 | bit |
Interrupt function | 87 | - |
Number of External interrupt pins | 11 | pins |
Number of IN ports | 2 | port |
Number of I/O ports | 50 | port |
DMA controllers | 32 | ch |
DMA controllers units | 1 | units |
UART | 4 | ch |
I2C | 1 | ch |
TSPI | 4 | ch |
vector engine | Available | - |
Op amp | 3 | ch |
3-phase PWM output | 2 | ch |
A/D converters(12bit) | 13 | ch |
Number of A/D converter(12bit) units | 1 | units |
32bit timer/counter(32bit mode) | 6 | ch |
32bit timer/counter(16bit mode) | 12 | ch |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
Standby function | IDLE / STOP1 | - |
On-chip debug function | Available | - |
trace func | Available | - |
Non Break Debug Interface | 1 | ch |
CRC Calculation circuit | Y | - |
RAM PARITY | Available | - |
incremental encoder input | 1 | ch |
Storage temperature | -55 to 125 | ℃ |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 5.5 | 1 to 80 | -40 to 105 | 0.0125 |
Contact us
Contact usFrequently Asked Questions
FAQs