TMPM4L2FWAQG

New Product

TXZ+4E

Description

Description The TMPM4L Group is a microcontroller for single-motor control applications, featuring an Arm® Cortex®-M4 core with an FPU and operating at up to 80 MHz.
It integrates 256 KB or 128 KB of code flash memory, 64 KB of data flash memory[1], and 36 KB of RAM. The product lineup includes four package options ranging from 44 to 64 pins.
The devices incorporate dedicated motor-control hardware, including the Advanced Vector Engine 2 (A-VE2), Advanced Programmable Motor Driver Circuit 2 (A-PMD2), Advanced Encoder Input Circuit 2 (A-ENC2), and a 12-bit ADC, to support motor control processing. These features help achieve highly efficient and precise single-motor control while reducing CPU load.
For enhanced security, the TMPM4L Group incorporates Chip Protection (CPRO), Secure Access Memory (SAM), and Non-Releasable Flash Protection (NRFP). These features contribute to improved system reliability in a wide range of applications, including IoT devices.
In addition, the devices provide general-purpose communication interfaces such as UART, SPI, and I2C, as well as a Serial Memory Interface (SMIF) for external memory connectivity.
Supporting an operating voltage range of 2.7 V to 5.5 V, the TMPM4L Group also features a built-in high-speed oscillator with ±1% accuracy. This eliminates the need for external oscillator components and helps reduce the overall component count.
Furthermore, the devices support low-power battery-operated applications through the implementation of the STOP2 low-power mode.
[1] Available only on products equipped with 128 KB of code flash memory. *
RoHS Compatible Product(s) (#) Please contact us.
Dry Packed Products Available

*  

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-VQFN48-0707-0.50-006
Package Image Toshiba TMPM4L2FWAQG TXZ+4E product P-VQFN48-0707-0.50-006 package image
Pins 48
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M4L -
Architecture Arm v7M -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 36 Kbyte
Internal data bus width 32 bit
Interrupt function 78 -
Number of External interrupt pins 13 pins
Number of IN ports 0 port
Number of OUT ports 1 port
Number of I/O ports 34 port
DMA controllers 30 ch
DMA controllers units 1 units
UART 5 ch
I2C 2 ch
TSPI 2 ch
Serial Memory Interface 1 ch
Security & Encryption NRFP , SAM -
vector engine Available -
Comparator 6 ch
3-phase PWM output 1 ch
A/D converters(12bit) 9 ch
Number of A/D converter(12bit) units 2 units
D/A converters(8bit) 2 ch
32bit timer/counter(32bit mode) 5 ch
32bit timer/counter(16bit mode) 10 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
CRC Calculation circuit Y -
RAM PARITY Available -
incremental encoder input 1 ch
Internal High speed Oscillator(IHOSC) Available -
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 1 to 80 -40 to 105
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open