Contact us

A new window will open A new window will open

P-LQFP144-2020-0.50-002

TMPM3HQFDFGNew Product

TXZ3

Description

Description TMPM3H group(2) products contained 256KB to 512KB of code Flash memory, and 32 KB of data Flash memory, and it developed the package of 64 pins to 144 pins.
This microcontroller can use for a home appliance, OA, housing equipment, AV equipment, motor control and industrial apparatus, etc.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name P-LQFP144-2020-0.50-002
Package Image P-LQFP144-2020-0.50-002
Pins 144
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M3H -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
Data flash 32 Kbyte
RAM size 64 Kbyte
Internal data bus width 32 bit
Interrupt function 166 -
Number of External interrupt pins 32 pins
Number of IN ports 4 port
Number of OUT ports 1 port
Number of I/O ports 129 port
DMA controllers 64 ch
UART 6 ch
I2C 4 ch
TSPI 5 ch
Comparator 1 ch
3-phase PWM output 1 ch
A/D converters(12bit) 21 ch
D/A converters(8bit) 2 ch
32bit timer/counter(32bit mode) 8 ch
32bit timer/counter(16bit mode) 16 ch
RTC 1 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
trace func Available -
CRC Calculation circuit Y -
RAM PARITY Available -
Clock output 1 ch
Remote_control receiving circuit 1 ch
incremental encoder input 1 ch
Internal High speed Oscillator(IHOSC) Available -
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 1 to 80 -40 to 85 0.0125

Document

Data sheet TMPM3HQFDFG Data sheet/Japanese [Jul,2018] (PDF: 1737KB)
Data sheet TMPM3HQFDFG Data sheet/English [Jul,2018] (PDF: 1491KB)
Product News Product News [Oct,2018] (PDF: 522KB)
Reference Manual Product Information(PINFO-M3H(2)) [Oct,2018] (PDF: 1102KB)
Reference Manual Input/Output Ports(PORT-M3H(2)) [Aug,2018] (PDF: 888KB)
Reference Manual Memory Map(MMAP-M3H(2)) [Jul,2018] (PDF: 409KB)
Reference Manual Power Supply and Reset Operation(RESET-M3H(2)) [Jul,2018] (PDF: 410KB)
Reference Manual Clock Control and Operation Mode(CG-M3H(2)-D) [Jul,2018] (PDF: 756KB)
Reference Manual Exception(EXCEPT-M3H(2)) [Jul,2018] (PDF: 933KB)
Reference Manual Clock Selective Watchdog Timer(SIWDT-A) [Jun,2018] (PDF: 490KB)
Reference Manual Oscillation Frequency Detector(OFD-A) [Mar,2018] (PDF: 379KB)
Reference Manual Debug Interface(DEBUG-A) [Oct,2018] (PDF: 173KB)
Reference Manual Flash Memory512KB Code Flash32KB Data Flash(Flash512_32-A) [Jul,2018] (PDF: 2275KB)
Reference Manual RAM PARITY(RAMP-A) [Jul,2018] (PDF: 211KB)
Reference Manual DMA Controller(DMAC-B) [Apr,2018] (PDF: 527KB)
Reference Manual Advanced Programmable Motor Control Circuit(A-PMD-B) [May,2018] (PDF: 748KB)
Reference Manual Advanced Encoder Input Circuit(A-ENC-A) [Oct,2018] (PDF: 494KB)
Reference Manual 12-bit Analog to Digital Converter(ADC-A) [Jun,2018] (PDF: 640KB)
Reference Manual 8-bit Digital to Analog Converter(DAC-A) [Sep,2017] (PDF: 233KB)
Reference Manual Comparator(COMP-B) [Mar,2018] (PDF: 379KB)
Reference Manual VoltageDetectionCircuit(LVD-A) [Feb,2018] (PDF: 332KB)
Reference Manual 32-bit Timer Event Counter(T32A-B) [Apr,2018] (PDF: 1211KB)
Reference Manual Real Time Clock(RTC-A) [Apr,2018] (PDF: 510KB)
Reference Manual Asynchronous Serial Communication Circuit(UART-C) [Jun,2018] (PDF: 610KB)
Reference Manual I2C Interface(I2C-B) [Dec,2018] (PDF: 700KB) UPDATED
Reference Manual Serial Peripheral Inteface(TSPI-B) [Mar,2018] (PDF: 1541KB)
Reference Manual Remote Control Signal Preprocessor(RMC-A) [Mar,2018] (PDF: 629KB)
Reference Manual CRC(CRC-A) [Jul,2018] (PDF: 379KB)
Reference Manual Digital Noise Filter Circuit(DNF-A) [Mar,2018] (PDF: 286KB)
Reference Manual Trimming Circuit(TRM-A) [Apr,2018] (PDF: 411KB)
Application Note M3H(2)_APN CMSIS System & Clock Configuration [May,2018] (PDF: 324KB)
Application Note M3H(2)_APN Input/Output Ports (PORT) [May,2018] (PDF: 465KB)
Application Note M3H(2)_APN Clock Control and Operation Mode (CG-D) [May,2018] (PDF: 967KB)
Application Note M3H(2)_APN Clock Control and Operation Mode (CG-D) Mode Transition by External Interrupt [May,2018] (PDF: 794KB)
Application Note M3H(2)_APN Oscillation Frequency Detector(OFD-A) [May,2018] (PDF: 569KB)
Application Note M3H(2)_APN Flash Memory (FLASH521_32-A) [May,2018] (PDF: 987KB)
Application Note M3H(2)_APN RAM PARITY (RAMP-A) [May,2018] (PDF: 555KB)
Application Note M3H(2)_APN 12-bit Analog to Digital Converter (ADC-A) [May,2018] (PDF: 710KB)
Application Note M3H(2)_APN Voltage Detection Circuit(LVD-A) [May,2018] (PDF: 528KB)
Application Note M3H(2)_APN 32-bit Timer Event Counter (T32A-B) Interval Timer Function [May,2018] (PDF: 559KB)
Application Note M3H(2)_APN 32-bit Timer Event Counter (T32A-B) Programmable Pulse Output Function [May,2018] (PDF: 729KB)
Application Note M3H(2)_APN Real Time Clock (RTC-A) [May,2018] (PDF: 696KB)
Application Note M3H(2)_APN Asynchronous Serial Communication Circuit (UART-C) [May,2018] (PDF: 995KB)
Application Note M3H(2)_APN Asynchronous Serial Communication Circuit (UART-C) DMA [May,2018] (PDF: 1134KB)
Application Note M3H(2)_APN I2C Interface (I2C-B) [May,2018] (PDF: 1221KB)
Application Note M3H(2)_APN I2C Interface (I2C-B) arbitration [May,2018] (PDF: 1160KB)
Application Note M3H(2)_APN I2C Interface (I2C-B) MASTER/SLAVE [May,2018] (PDF: 1085KB)
Application Note M3H(2)_APN Serial Peripheral Interface (TSPI-B) [May,2018] (PDF: 1168KB)
Application Note M3H(2)_APN Remote Control Signal Preprocessor (RMC-A) [May,2018] (PDF: 689KB)
Application Note M3H(2)_APN CRC Calculation Circuit (CRC-A) [May,2018] (PDF: 1083KB)
Application Note M3H(2)_APN Digital Noise Filter Circuit (DNF-A) [May,2018] (PDF: 1060KB)
Application Note M3H(2)_APN Trimming Circuit (TRM-A) [May,2018] (PDF: 1078KB)
Catalog Part Number List:32-Bit Microcontrollers [Sep,2017] (PDF: 774KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.