Infrared sensor circuit

Example of infrared sensor circuit using photodiode

Infrared sensor circuit

Lineup

Low noise operational amplifier

Part number

TC75S67TU

Package

UFV

VDD,SS  (Max) [V]

±2.75

VDD,SS  (Min) [V]

±1.1

IDD  (Typ. / Max) [μA]

430 / 700

VNI  (Typ.) [nV/√Hz] @ f = 1 kHz

6

MCU

TX03 Series M370 Group

Arm® Cortex®-M3, includes 1st gen VE

TX04 Series M470 Group

Arm® Cortex®-M4, includes 2nd gen VE

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open