Wi-Fi®/ Bluetooth® solution

Example of wireless communication circuit with external device

Wi-Fi / Bluetooth solution

Lineup

Small surface mount LDO regulator

Part number

TCR15AG Series

TCR13AG Series

TCR8BM Series

TCR5BM Series

TCR5RG Series

TCR3RM Series

TCR3U Series

TCR2L Series

TAR5 Series

Features

Low dropout voltage
High PSRR

High PSRR
Low noise
Low current consumption

Low current consumption

15V Input voltage
Bipolar type

IOUT (Max) [A]

1.5

1.3

0.8

0.5 0.3 0.2

PSRR (Typ.) [dB]
@f=1 kHz

95

90

98

98 100 100 70 - 70

IB (Typ.) [μA]

25

56

20

19 7 7 0.34 1 170

TVS diode

Part number

DF2B6M4SL

DF2B6M4BSL

DF2B20M4SL

DF2B5BSL

DF2B5PCT DF2B7PCT

Package

SL2 CST2

VESD [kV]

±20

±8

±15

±23

±30 ±30

VRWM (Max) [V]

5.5

5.5

18.5

3.3

3.6 5.5

Ct (Typ.) [pF]

0.2

0.12

0.2

11

41 45

RDYN (Typ.) [Ω]

0.5

1.05

0.2

0.2

0.1 0.1
Purpose Signal line Signal line

Signal line

Power line

Power line Power line

Power line

Audio line

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* The Bluetooth® word mark is a registered trademark owned by Bluetooth SIG, Inc.
* Wi-Fi is a registered trademark of Wi-Fi Alliance.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open