Half-Bridge (HB) DC-DC Power Supply Basic Simulation Circuit

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of DC-DC power supply.

Circuit

Features

  • undled simulation circuit and device models.
  • Able to edit power supply specificatoin and devices freely.
  • Able to set power supply specificatoin and ciruit parameters on OrCAD®

Description

  • Basic simulation circuit of Half-Bridge DC-DC Power Supply Basic Simulation Circuit that can operate on OrCAD®.

Specifications

Input voltage DC 48 V
Output voltage DC 5 V
Output power 100 W
Waveforms
Waveforms

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Power MOSFET (N-ch single 60V<VDSS≤150V) Primary side・2 N-ch MOSFET, 80 V, 0.0133 Ω@10V, TSON Advance, U-MOSⅧ-H
Power MOSFET (N-ch single VDSS≤30V) Secondary side
synchronous rectification・2
N-ch MOSFET, 30 V, 0.002 Ω@10V, SOP Advance, U-MOSⅨ-H

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open